alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Scotland

Your Authorised Swagelok Sales and Service Centre

Regulator Assemblies

SWAGELOK REGULATOR ASSEMBLIES

Regulator assemblies from Swagelok Scotland, Teesside & Ireland provide the most frequently requested configurations for gas bottle or inline service utilising K-Series pressure reducing regulators.

KPR Regulator Drawing with GaugesSingle Stage Gas Bottle Regulator Assembly

Inline Regulator Drawing w. GaugesInline Regulator Assembly

KCY Regulator Drawing w. GaugesDual Stage Gas Bottle Regulator Assembly

KPR REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High flow, dual-gauze type filter positively retained in inlet port

KCY REGULATOR FEATURES

  • Convoluted, non-perforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • Minimise supply-pressure effect
  • High flow, dual-gauze type filter positively retained in inlet port

WE HAVE PRESSURE REGULATOR CONFIGURATIONS IN STOCK TODAY!!!

Click here to download the Swagelok Regulator Assemblies technical sheet which contains instructions on how to 'Build' a Swagelok Regulator Assembly order number.

Swagelok Regulator Assemblies may be ordered with additional options and configurations.  Contact Swagelok Scotland, Teesside & Ireland for further information, call +44 (0)1224 759900 or email: info@scotland.swagelok.com.