Life Sciences
From construction to system validation, Swagelok Scotland, Teesside & Ireland offers a comprehensive service to the Life Science market.
Swagelok's innovative range of fluid system components show a true understanding of the industry cleanliness needs & regulations and our orbital welding system and training services lead the field in ensuring system compliance.
Our key products & Services in this industry specifically include:
- Hygienic hoses – where the PFA Material complies with FDA regulation CFR Part 177.1550, USP<87,88> Class VI (121Deg C), 3-A and is free of TSE, BSE and ADI as defined in EMEAA/410/01
- Quick Connects – also options for compliant materials.
- Hose Advisory Service (HAS) – Inspection Service aimed at Driving Facility Efficiencies, Reduced Plant Maintenance Costs, Extended Hose Life, Hose Management, and Increased Safety
- 316ss & Hastelloy Valves - where the non-metal wetted / soft wetted components are in accordance with 21 CFR 177.2600 and /or 21 CFR 177.1550 and where the raw materials are in accordance with 21 CFR 175.300.
- Pressure Regulators – PCTFE material used for Poppet Seat, Filter Carrier & split Collar are in accordance with 21 CFR 177.1380 and 21 CFR 177.1550 respectively. Lubricants in wetted areas in accordance with 21 CFR 175.300.
- M200 Orbital Welding System - assisting system validation at the push of a button – Its real-time monitoring and recording capabilities streamline documentation for easy adherence to industry requirements.
- Gas Distribution System Solutions – Standard & bespoke panel assemblies from Gas Source to point of use.